1.6 mikroBUS
The mikroBUS interface enables using additional click boards. For more information, and to see the boards that can be used with this development board follow the link: https://www.mikroe.com/.
Note: Some of these pins are shared with
the X32 audio interface. Due to location, an X32 audio card cannot be used
simultaneously as the click interface due to mechanical interference.