1.11 On-Board External Temperature Sensor
This development kit has an on-board external I2C-based temperature sensor for application use. The external sensor is a MCP8908. The temperature sensor has a user programmable temperature alert output and a user programmable temperature limits with a typical accuracy of +/-0.25°C.
This part has an I2C address of 0x18h. For additional information, refer to the “±0.5°C Maximum Accuracy Digital Temperature Sensor” document,which is available for download from the following location: http://ww1.microchip.com/downloads/en/DeviceDoc/25095A.pdf.