9.5.2 Transmitter Performance
The transmitter performance under nominal conditions are:
- VBAT = 3.3V
- VDDIO = 3.3V
- Temp = 25°C
- Measured after the DC blocking capacitor (C19) as in Reference Design
| Parameter | Description | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|
| Frequency | — | 2,402 | — | 2,480 | MHz |
|
Sensitivity Ideal TX | GFSK 1 Mbps – Basic Rate(1) | — | 1.8 | — | dBm |
| π/4 DQPSK 2 Mbps(1) | — | 1.8 | — | ||
| 8DPSK 3 Mbps(1) | — | 1.8 | — | ||
| BLE (GFSK) | — | 1.5 | — | ||
| In-Band Spurious Emission (Bluetooth Low Energy) | N+2 (Image Frequency) | — | -32 | — | dB |
| N+3 (Adjacent to Image Frequency) | — | -36 | — | ||
| N-2 | — | -52 | — | ||
| N-3 | — | -54 | — |
Note:
- The data are preliminary.