28.4.2 Debug Operation

When the CPU is halted in debug mode the RAMECC will correct and log ECC errors based on the table below.

Table 28-1. ECC Debug Operation
DBGCTRL.ECCELOGDBGCTRL.ECCDISDescription
00ECC errors from debugger reads are corrected but not logged in INTFLAG.
10ECC errors from debugger reads are corrected and logged in INTFLAG.
X1ECC errors from debugger reads are not corrected or logged in INTFLAG.

If the RAMECC is configured in a way that requires it to be periodically serviced by the CPU through interrupts or similar, improper operation or data loss may result during debugging.