28.4 Peripheral Dependencies

Peripheral NameRAMECC – RAM Error Correction Code (ECC)
Base Address0x4102_0000 (Peripheral Bus B)
NVIC IRQ Index:Source45 : SINGLEE, DUALE
MCLK APB Clock (1)CLK_RAMECC_APB, Enabled, APBBMASK.RAMECC
GCLK Peripheral Channel Index:Clock Namen/a
PAC Peripheral Peripheral Identifier (PAC.WRCTRL)48
Note:
  1. Clock Name, Default State, Mask Field.