28.6.2 Interrupt Enable Set
Name: | INTENSET |
Offset: | 0x01 |
Reset: | 0x00 |
Property: | Write-Protected |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DUALE | SINGLEE | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit 1 – DUALE Dual Bit Error Interrupt Enable Set
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the Dual Bit Error Interrupt Enable bit, which enables the Dual Bit Error interrupt.
Value | Description |
---|---|
0 | The Dual Bit Error interrupt is disabled. |
1 | The Dual Bit Error interrupt is enabled. |
Bit 0 – SINGLEE Single Bit Error Interrupt Enable Set
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the Single Bit Error Interrupt Enable bit, which disables the Single Bit Error interrupt.
Value | Description |
---|---|
0 | The Single Bit Error interrupt is disabled. |
1 | The Single Bit Error interrupt is enabled. |