30.6.7 Ready Users

Name: READYUSR
Offset: 0x1C
Reset: 111111111111

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     READYUSR11READYUSR10READYUSR9READYUSR8 
Access RRRR 
Reset 1111 
Bit 76543210 
 READYUSR7READYUSR6READYUSR5READYUSR4READYUSR3READYUSR2READYUSR1READYUSR0 
Access RRRRRRRR 
Reset 11111111 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11 – READYUSRn Ready User for Channel n

This bit is set when all event users connected to channel n are ready to handle incoming events on channel n.

This bit is cleared when at least one of the event users connected to the channel is not ready.

When the event channel n path is asynchronous, this bit is always read zero.