30.6.13 Event User m

Name: USERm
Offset: 0x0120 + m*0x04 [m=0..66]
Reset: 0x0
Property: PAC Write-Protection

Bit 76543210 
   CHANNEL[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:0 – CHANNEL[5:0] Channel Event Selection

These bits select channel n to connect to the event user m.

Note: A value x of this bit field selects channel n = x-1.
Table 30-2. User Multiplexer Number m
USERm User Multiplexer Description Path Type(1)
m = 0 RTC_TAMPER RTC Tamper A
m = 1..4 PORT_EV0..3 PORT Event 0..3 A
m = 5..12 DMAC_CH0..7 Channel 0..7 S, R
m = 13 - Reserved -
m = 14 CM4_TRACE_START CM4 trace start S, R
m = 15 CM4_TRACE_STOP CM4 trace stop S, R
m = 16 CM4_TRACE_TRIG CM4 trace trigger S, R
m = 17..18 TCC0 EV0..1 TCC0 EVx A, S, R
m = 19..24 TCC0 MC0..5 TCC0 MCx A, S, R
m = 25..26 TCC1 EV0..1 TCC1 EVx A, S, R
m = 27..30 TCC1 MC0..3 TCC1 MCx A, S, R
m = 31..32 TCC2 EV0..1 TCC2 EVx A, S, R
m = 33..35 TCC2 MC0..2 TCC2 MCx A, S, R
m = 36..37 TCC3 EV0..1 TCC3 EVx A, S, R
m = 38..39 TCC3 MC0..1 TCC3 MCx A, S, R
m = 40..41 TCC4 EV0..1 TCC4 EVx A, S, R
m = 42..43 TCC4 MC0..1 TCC4 MCx A, S, R
m = 44..51 TC0..7 EVU TC0..7 EVU A, S, R
m = 52..54 PDEC_EVU 0..2 PDEC EVU x A, S, R
m = 55 ADC0 START ADC0 start conversion A, S, R
m = 56 ADC0 SYNC Flush ADC0 A, S, R
m = 57 ADC1 START ADC1 start conversion A, S, R
m = 58 ADC1 SYNC Flush ADC1 A, S, R
m = 59..60 AC_SOC 0..1 AC SOC x A
m = 61..62 DAC_START0..1 DAC0..1 start conversion A
m = 63..66 CCL_LUTIN 0..3 CCL input A
others Reserved - -

1) A = Asynchronous path, S = Synchronous path, R = Resynchronized path

ValueDescription
0x00 No channel selected
0x01 Channel 0 selected
0x02 Channel 1 selected
0x03 Channel 2 selected
0x04 Channel 3 selected
0x05 Channel 4 selected
0x06 Channel 5 selected
0x07 Channel 6 selected
0x08 Channel 7 selected
0x09 Channel 8 selected
0x0A Channel 9 selected
0x0B Channel 10 selected
0x0C Channel 11 selected
0x0D Channel 12 selected
0x0E Channel 13 selected
0x0F Channel 14 selected
0x10 Channel 15 selected
0x11 Channel 16 selected
0x12 Channel 17 selected
0x13 Channel 18 selected
0x14 Channel 19 selected
0x15 Channel 20 selected
0x16 Channel 21 selected
0x17 Channel 22 selected
0x18 Channel 23 selected
0x19 Channel 24 selected
0x1A Channel 25 selected
0x1B Channel 26 selected
0x1C Channel 27 selected
0x1D Channel 28 selected
0x1E Channel 29 selected
0x1F Channel 30 selected
0x20 Channel 31 selected
other Reserved