27.4 Peripheral Dependencies

Peripheral NameNVMCTRL – Nonvolatile Memory Controller
Base Address0x4100_4000 (Peripheral Bus B)
NVIC IRQ Index:Source29 : DONE , ADDRE, PROGE, LOCKE, ECCSE, ECCDE, NVME, SUSPE 30 : SEESFULL, SEESOVF, SEEWRC
MCLK APB Clock (1)CLK_NVMCTRL_AHB, Enabled, AHBMASK.NVMCTRL CLK_NVMCTRL_APB, Enabled, APBBMASK.NVMCTRL CLK_NVMCTRL_CACHE, Enabled, AHBMASK.NVMCTRL.CACHE CLK_NVMCTRL_SMEEPROM, Enabled, AHBMASK.NVMCTRL_SMEEPROM
GCLK Peripheral Channel Index:Clock Namen/a
PAC Peripheral Peripheral Identifier (PAC.WRCTRL)34
Note:
  1. Clock Name, Default State, Mask Field.