27.6 Register Summary
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRLA | 7:0 | PRM[1:0] | WMODE[1:0] | SUSPEN | AUTOWS | ||||
15:8 | CACHEDIS1 | CACHEDIS0 | AHBNS1 | AHBNS0 | RWS[3:0] | |||||
0x02 ... 0x03 | Reserved | |||||||||
0x04 | CTRLB | 7:0 | CMD[6:0] | |||||||
15:8 | CMDEX[7:0] | |||||||||
0x06 ... 0x07 | Reserved | |||||||||
0x08 | PARAM | 7:0 | NVMP[7:0] | |||||||
15:8 | NVMP[15:8] | |||||||||
23:16 | PSZ[2:0] | |||||||||
31:24 | SEE | |||||||||
0x0C | INTENCLR | 7:0 | SUSP | NVME | ECCDE | ECCSE | LOCKE | PROGE | ADDRE | DONE |
15:8 | SEEWRC | SEESOVF | SEESFULL | |||||||
0x0E | INTENSET | 7:0 | SUSP | NVME | ECCDE | ECCSE | LOCKE | PROGE | ADDRE | DONE |
15:8 | SEEWRC | SEESOVF | SEESFULL | |||||||
0x10 | INTFLAG | 7:0 | SUSP | NVME | ECCDE | ECCSE | LOCKE | PROGE | ADDRE | DONE |
15:8 | SEEWRC | SEESOVF | SEESFULL | |||||||
0x12 | STATUS | 7:0 | BPDIS | AFIRST | SUSP | LOAD | PRM | READY | ||
15:8 | BPHL | DBPE | BOOTPROT[3:0] | |||||||
0x14 | ADDR | 7:0 | ADDR[7:0] | |||||||
15:8 | ADDR[15:8] | |||||||||
23:16 | ADDR[23:16] | |||||||||
31:24 | ||||||||||
0x18 | RUNLOCK | 7:0 | RUNLOCK[7:0] | |||||||
15:8 | RUNLOCK[15:8] | |||||||||
23:16 | RUNLOCK[23:16] | |||||||||
31:24 | RUNLOCK[31:24] | |||||||||
0x1C | PBLDATA0 | 7:0 | DATA[7:0] | |||||||
15:8 | DATA[15:8] | |||||||||
23:16 | DATA[23:16] | |||||||||
31:24 | DATA[31:24] | |||||||||
0x20 | PBLDATA1 | 7:0 | DATA[7:0] | |||||||
15:8 | DATA[15:8] | |||||||||
23:16 | DATA[23:16] | |||||||||
31:24 | DATA[31:24] | |||||||||
0x24 | ECCERR | 7:0 | ADDR[7:0] | |||||||
15:8 | ADDR[15:8] | |||||||||
23:16 | ADDR[23:16] | |||||||||
31:24 | TYPEH[1:0] | TYPEL[1:0] | ||||||||
0x28 | DBGCTRL | 7:0 | ECCELOG | ECCDIS | ||||||
0x29 | BCTRL | 7:0 | BRPE | |||||||
0x2A | SEECFG | 7:0 | APRDIS | WMODE | ||||||
0x2B | Reserved | |||||||||
0x2C | SEESTAT | 7:0 | RLOCK | LOCK | BUSY | Reserved | ASEES | |||
15:8 | SBLK[3:0] | |||||||||
23:16 | PSZ[2:0] | |||||||||
31:24 |