19.6.5.3.3 BOD33 Hysteresis
A hysteresis on the trigger threshold of a BOD will reduce the sensitivity to ripples on the monitored voltage: instead of switching RESET at each crossing of VBOD, the thresholds for switching RESET on and off are separated (VBOD(min) and VBOD(max), respectively).
Enabling the BOD33 hysteresis by writing the Hysteresis bit field in the BOD33 register (BOD33.HYST) to a non-null value will add hysteresis to the BOD33 threshold level.
Note:
- The hysteresis functionality can be used in Sampling Mode.
- The hysteresis feature is not functional while the device is in STANDBY sleep mode.