19.6.5.3.4 Standby Sleep Mode

The BOD33 can be used in Standby mode if the BOD is enabled and the Run in Standby bit is written to '1' (BOD33.RUNSTDBY).

It is set in Low-Power mode if the BOD33.STDBYCFG bit is written to '1'.