50.4 Signal Description
HSM Interface | PIC32CX SG60/SG61 Interface | |||
---|---|---|---|---|
Function | Pin | Pad Name | PORT Configuration | Notes |
SPI | MOSI | PB26 | Peripheral Function C | SERCOM2 PAD[0] |
MISO | PB28 | Peripheral Function C | SERCOM2 PAD[2] | |
SCK | PB27 | Peripheral Function C | SERCOM2 PAD[1] | |
SS | PB29 | I/O | General Purpose I/O pin | |
GPIO | GPIO | PC04 | I/O | General Purpose I/O pin |