26.7.4 Synchronization Busy

Name: SYNCBUSY
Offset: 0x04
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       ENABLESWRST 
Access RR 
Reset 00 

Bit 1 – ENABLE Enable Synchronization Busy Status

Important: SYNCBUSY.ENABLE bit is functional for level detection and asynchronous edge detection modes. For synchronous edge detection mode, it is required to wait for three cycles of the selected clock (GCLK_EIC or CLK_ULP32K) once SYNCBUSY.ENABLE bit is cleared; then clear INTFLAG register and configure INTENSET if required.
ValueDescription
0 Write synchronization for CTRLA.ENABLE bit is complete.
1 Write synchronization for CTRLA.ENABLE bit is ongoing.

Bit 0 – SWRST Software Reset Synchronization Busy Status

ValueDescription
0 Write synchronization for CTRLA.SWRST bit is complete.
1 Write synchronization for CTRLA.SWRST bit is ongoing.