26.7.2 Non-Maskable Interrupt Control
Name: | NMICTRL |
Offset: | 0x01 |
Reset: | 0x00 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
NMIASYNCH | NMIFILTEN | NMISENSE[2:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit 4 – NMIASYNCH Non-Maskable Interrupt Asynchronous Edge Detection Mode
The NMI edge detection can be operated synchronously or asynchronously to the EIC clock.
Value | Description |
---|---|
0 | The NMI edge detection is synchronously operated. |
1 | The NMI edge detection is asynchronously operated. |
Bit 3 – NMIFILTEN Non-Maskable Interrupt Filter Enable
Value | Description |
---|---|
0 | NMI filter is disabled. |
1 | NMI filter is enabled. |
Bits 2:0 – NMISENSE[2:0] Non-Maskable Interrupt Sense Configuration
These bits define on which edge or level the NMI triggers.
Value | Name | Description |
---|---|---|
0x0 | NONE | No detection |
0x1 | RISE | Rising-edge detection |
0x2 | FALL | Falling-edge detection |
0x3 | BOTH | Both-edge detection |
0x4 | HIGH | High-level detection |
0x5 | LOW | Low-level detection |
0x6 - 0x7 | - | Reserved |