46.6.1 Control A
Name: | CTRLA |
Offset: | 0x00 |
Reset: | 0x00000000 |
Property: | PAC Write-Protection, Enable-protected |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
CTYPE4 | CTYPE3 | CTYPE2 | CTYPE1 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
XORKEY | KEYGEN | LOD | STARTMODE | CIPHER | KEYSIZE[1:0] | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CFBS[2:0] | AESMODE[2:0] | ENABLE | SWRST | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 16, 17, 18, 19 – CTYPEx Counter Measure Type x, x = 1..4
Value | Description |
---|---|
0 | Countermeasure x is disabled |
1 | Countermeasure x is enabled |
Bit 14 – XORKEY XOR Key Operation
Value | Description |
---|---|
0 | No effect |
1 | The user keyword gets XORed with the previous keyword register content. |
Bit 13 – KEYGEN Last Key Generation
Value | Description |
---|---|
0 | No effect |
1 | Start Computation of the last NK words of the expanded key |
Bit 12 – LOD Last Output Data Mode
Value | Description |
---|---|
0 | No effect |
1 | Start encryption in Last Output Data mode |
Bit 11 – STARTMODE Start Mode Select
Value | Name | Description |
---|---|---|
0 | MANUAL | Start Encryption / Decryption in Manual mode |
1 | AUTO | Start Encryption / Decryption in Auto mode |
Bit 10 – CIPHER Cipher Mode Select
Value | Description |
---|---|
0 | Decryption |
1 | Encryption |
Bits 9:8 – KEYSIZE[1:0] Encryption Key Size
Value | Name | Description |
---|---|---|
0 | 128BIT | 128-bit Key for Encryption / Decryption |
1 | 192BIT | 192-bit Key for Encryption / Decryption |
2 | 256BIT | 256-bit Key for Encryption / Decryption |
3 | Reserved | Reserved |
Bits 7:5 – CFBS[2:0] Cipher Feedback Block Size
Value | Name | Description |
---|---|---|
0 | 128BIT | 128-bit Input data block for Encryption/Decryption in Cipher Feedback mode |
1 | 64BIT | 64-bit Input data block for Encryption/Decryption in Cipher Feedback mode |
2 | 32BIT | 32-bit Input data block for Encryption/Decryption in Cipher Feedback mode |
3 | 16BIT | 16-bit Input data block for Encryption/Decryption in Cipher Feedback mode |
4 | 8BIT | 8-bit Input data block for Encryption/Decryption in Cipher Feedback mode |
5-7 | Reserved | Reserved |
Bits 4:2 – AESMODE[2:0] AES Modes of Operation
Value | Name | Description |
---|---|---|
0 | ECB | Electronic code book mode |
1 | CBC | Cipher block chaining mode |
2 | OFB | Output feedback mode |
3 | CFB | Cipher feedback mode |
4 | Counter | Counter mode |
5 | CCM | CCM mode |
6 | GCM | Galois counter mode |
7 | Reserved | Reserved |
Bit 1 – ENABLE Enable
Value | Description |
---|---|
0 | The peripheral is disabled |
1 | The peripheral is enabled |
Bit 0 – SWRST Software Reset
Writing a '0' to this bit has no effect.
Writing a '1' to this bit resets all registers in the AES module to their initial state, and the module will be disabled.
Writing a '1' to SWRST
will always take precedence,
meaning that all other writes in the same write operation will be discarded.
Value | Description |
---|---|
0 | There is no reset operation ongoing |
1 | The reset operation is ongoing |