46.6.4 Interrupt Enable Set
Name: | INTENSET |
Offset: | 0x06 |
Reset: | 0x00 |
Property: | PAC Write-Protection |
This register allows the user to enable
an interrupt without doing a read-modify-write operation. Changes in this register will
also be reflected in the Interrupt Enable Clear (INTENCLR
)
register.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
GFMCMP | ENCCMP | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit 1 – GFMCMP GF Multiplication Complete Interrupt Enable
Value | Description |
---|---|
0 | The GF Multiplication Complete interrupt is disabled. |
1 | The GF Multiplication Complete interrupt is enabled. |
Bit 0 – ENCCMP Encryption Complete Interrupt Enable
Value | Description |
---|---|
0 | The Encryption Complete interrupt is disabled. |
1 | The Encryption Complete interrupt is enabled. |