37.4 Signal Description

Table 37-1. 
Pin NamePin DescriptionType
MCKnHost Clock for Clock Unit nInput/Output
SCKnSerial Clock for Clock Unit nInput/Output
FSnI2S Word Select or TDM Frame Sync for Clock Unit nInput/Output
SDOSerial Data Output for Transmit SerializerOutput
SDISerial Data Input for Receive SerializerInput
CAUTION: I/Os for I²S peripheral are grouped into I/O sets, listed in their `IOSET' column in the pinout tables.

For these peripherals, it is mandatory to use I/Os that belong to the same I/O set. The timings are not guaranteed when I/Os from different I/O sets are mixed. Refer to the Pinout and Packaging chapter to get IOSET definitions.