58.2.2 Power Supply Connections
The following figures shows the recommended power supply connections for switched/linear mode, linear mode only and with battery backup.
Signal Name | Associated Ground | Recommended Pin Connection |
---|---|---|
VDD | VSS | Capacitors: refer to REG_5 |
AVDD | AVSS | Capacitors: refer to REG_17 Ferrite Bead (3): Refer to REG_23/REG_25 |
VDDCORE | VSS | Capacitors: refer to REG_1 |
VSW | - | BUCK mode: Inductor required to VDDCORE: refer
to REG_27/REG_29/REG_31 LDO mode: Not Connected |
VBAT (PB03) | VSS | Capacitors: refer to REG_13 |
Note:
- REG_X values: refer to Power Supply Electrical Specifications from the Electrical Characteristics chapter.
- Decoupling capacitors must be placed close to the device, low ESR capacitors must be used for better decoupling.
- A ferrite bead must be added between the main power supply (VDD) and AVDD to attenuate high-frequency digital noise from entering the analog power domain. The bead must provide enough impedance to help isolate digital and analog power domains. Make sure to select a ferrite bead with a low DC resistance to avoid any relevant IR drop across the ferrite bead that could impact analog peripherals performance.