33.7.10 Length
Note: This register is write-synchronized: SYNCBUSY.LENGTH must be checked to ensure the
LENGTH register synchronization is complete.
Name: | LENGTH |
Offset: | 0x22 |
Reset: | 0x0000 |
Property: | PAC Write-Protection, Write-Synchronized |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
LENEN | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LEN[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 8 – LENEN Data Length Enable
In 32-bit Extension mode, this bit field enables the length counter.
Note: If LENGTH.LENEN = 1, the Inter-Character Spacing bits (CTRLC.ICSPACE) must be
written with a non-zero-value.
Value | Description |
---|---|
0 | Length counter disabled |
1 | Length counter enabled |
Bits 7:0 – LEN[7:0] Data Length
In 32-bit Extension mode, this bit field configures the data length after which the flags INTFLAG.RCX or INTFLAG.DRE are raised.
Value | Description |
---|---|
0x00 | Reserved if LENEN=0x1 |
0x01-0xFF | Data Length |