53.4 Signal Description

SignalDescriptionType
VOUT0DAC0 outputAnalog output
VOUT1DAC1 outputAnalog output
VREFAExternal referenceAnalog input

One signal can be mapped on several pins.

Note: When an analog peripheral is enabled, the analog output of the peripheral will interfere with the alternative functions of the output pads. This is also true even when the peripheral is used for internal purposes.

Analog inputs do not interfere with alternative pad functions.