53.5 Peripheral Dependencies

Peripheral NameDAC – Digital-to-Analog Converter
Base Address0x4300_2400 (Peripheral Bus D)
NVIC IRQ Index:Source123 : OVERRUN0, OVERRUN1, UNDERRUN0, UNDERRUN1; 124 : EMPTY0; 125 : EMPTY1; 126 : RESRDY0; 127 : RESRDY1
MCLK APB Clock (1)CLK_DAC_APB, Disabled, APBDMASK.DAC
GCLK Peripheral Channel Index:Clock Name (2)42 : GCLK_DAC
PAC Peripheral Peripheral Identifier (PAC.WRCTRL)105
DMA Trigger Index:Source (DMAC.CHCTRLAk,k=0,1,...31)72,73 : EMPTY 74,75 : Result Ready (RESRDY)
EVSYS Users (EVSYS.USERm) (3)61,62 : DAC0..1 Start Conversion (DAC_START0..1) (A)
EVSYS Generators (EVSYS.CHANNELn)110,111 : DACx Buffer Empty, x=0..1 (DAC_EMPTYx)
Note:
  1. Clock Name, Default State, Mask Field.
  2. See GCLK.PCHCTRLm Register, where m = Index.
  3. (A,S,R): A = Asynchronous path, S = Synchronous path, R = Resynchronized path.