42.7.13 Prescaler Buffer Value
Note: This register is write-synchronized: SYNCBUSY.PRESCBUF must be checked to ensure the
PRESCBUF register synchronization is complete.
| Name: | PRESCBUF |
| Offset: | 0x18 |
| Reset: | 0x00 |
| Property: | Write-Synchronized |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PRESCBUF[3:0] | |||||||||
| Access | RW | RW | RW | RW | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – PRESCBUF[3:0] Prescaler Buffer Value
These bits hold the value of the prescaler buffer register. The value is copied in the corresponding PRESC register on UPDATE condition.
| Value | Name | Description |
|---|---|---|
| 0 | DIV1 | No division |
| 1 | DIV2 | Divide by 2 |
| 2 | DIV4 | Divide by 4 |
| 3 | DIV8 | Divide by 8 |
| 4 | DIV16 | Divide by 16 |
| 5 | DIV32 | Divide by 32 |
| 6 | DIV64 | Divide by 64 |
| 7 | DIV128 | Divide by 128 |
| 8 | DIV256 | Divide by 256 |
| 9 | DIV512 | Divide by 512 |
| 10 | DIV1024 | Divide by 1024 |