12.6.13 Peripheral Write Protection Status - Bridge D

Writing to this register has no effect.

Reading STATUS register returns peripheral write protection status:

ValueDescription
0Peripheral is not write protected.
1Peripheral is write protected.
Name: STATUSD
Offset: 0x40
Reset: 0x00000000
Property: PAC Write-Protection, Read-Only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     PCCI2SDACADC1 
Access RRRR 
Reset 0000 
Bit 76543210 
 ADC0TC7TC6TCC4SERCOM7SERCOM6SERCOM5SERCOM4 
Access RRRRRRRR 
Reset 00000000 

Bit 11 – PCC PCC APB Protect Enable

ValueDescription
0PCC is not write protected
1PCC is write protected

Bit 10 – I2S I2S APB Protect Enable

ValueDescription
0I2S is not write protected
1I2S is write protected

Bit 9 – DAC DAC APB Protect Enable

ValueDescription
0DAC is not write protected
1DAC is write protected

Bit 8 – ADC1 ADC1 APB Protect Enable

ValueDescription
0ADC1 is not write protected
1ADC1 is write protected

Bit 7 – ADC0 ADC0 APB Protect Enable

ValueDescription
0ADC0 is not write protected
1ADC0 is write protected

Bit 6 – TC7 TC7 APB Protect Enable

ValueDescription
0TC7 is not write protected
1TC7 is write protected

Bit 5 – TC6 TC6 APB Protect Enable

ValueDescription
0TC6 is not write protected
1TC6 is write protected

Bit 4 – TCC4 TCC4 APB Protect Enable

ValueDescription
0TCC4 is not write protected
1TCC4 is write protected

Bit 3 – SERCOM7 SERCOM7 APB Protect Enable

ValueDescription
0SERCOM7 is not write protected
1SERCOM7 is write protected

Bit 2 – SERCOM6 SERCOM6 APB Protect Enable

ValueDescription
0SERCOM6 is not write protected
1SERCOM6 is write protected

Bit 1 – SERCOM5 SERCOM5 APB Protect Enable

ValueDescription
0SERCOM5 is not write protected
1SERCOM5 is write protected

Bit 0 – SERCOM4 SERCOM4 APB Protect Enable

ValueDescription
0SERCOM4 is not write protected
1SERCOM4 is write protected