12.6.12 Peripheral Write Protection Status - Bridge C

Writing to this register has no effect.

Reading STATUS register returns peripheral write protection status:

ValueDescription
0Peripheral is not write protected.
1Peripheral is write protected.
Name: STATUSC
Offset: 0x3C
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
  CCLQSPIPUKCCICMTRNGAESAC 
Access RRRRRRR 
Reset 0000000 
Bit 76543210 
 PDECTC5TC4TCC3TCC2GMACCAN1CAN0 
Access RRRRRRRR 
Reset 00000000 

Bit 14 – CCL CCL APB Protection Enable

ValueDescription
0Peripheral is not write protected
1Peripheral is write protected

Bit 13 – QSPI QSPI APB Protection Enable

ValueDescription
0Peripheral is not write protected
1Peripheral is write protected

Bit 12 – PUKCC PUKCC APB Protection Enable

ValueDescription
0Peripheral is not write protected
1Peripheral is write protected

Bit 11 – ICM ICM APB Protection Enable

ValueDescription
0Peripheral is not write protected
1Peripheral is write protected

Bit 10 – TRNG TRNG APB Protection Enable

ValueDescription
0Peripheral is not write protected
1Peripheral is write protected

Bit 9 – AES AES APB Protection Enable

ValueDescription
0Peripheral is not write protected
1Peripheral is write protected

Bit 8 – AC AC APB Protection Enable

ValueDescription
0Peripheral is not write protected
1Peripheral is write protected

Bit 7 – PDEC PDEC APB Protection Enable

ValueDescription
0Peripheral is not write protected
1Peripheral is write protected

Bit 6 – TC5 TC5 APB Protection Enable

ValueDescription
0Peripheral is not write protected
1Peripheral is write protected

Bit 5 – TC4 TC4 APB Protection Enable

ValueDescription
0Peripheral is not write protected
1Peripheral is write protected

Bit 4 – TCC3 TCC3 APB Protection Enable

ValueDescription
0Peripheral is not write protected
1Peripheral is write protected

Bit 3 – TCC2 TCC2 APB Protection Enable

ValueDescription
0Peripheral is not write protected
1Peripheral is write protected

Bit 2 – GMAC GMAC APB Protection Enable

ValueDescription
0Peripheral is not write protected
1Peripheral is write protected

Bit 1 – CAN1 CAN1 APB Protection Enable

ValueDescription
0Peripheral is not write protected
1Peripheral is write protected

Bit 0 – CAN0 CAN0 APB Protection Enable

ValueDescription
0Peripheral is not write protected
1Peripheral is write protected