27.6.14 SmartEEPROM Configuration
| Name: | SEECFG |
| Offset: | 0x2A |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| APRDIS | WMODE | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bit 1 – APRDIS Automatic Page Reallocation Disable
0: enables the Automatic page Reallocation.
1: disables the Automatic page Reallocation.
Bit 0 – WMODE Write Mode
| Value | Name | Description |
|---|---|---|
| 0x0 | UNBUFFERED | A NVM write command is issued after each write in the pagebuffer |
| 0x1 | RESERVED | - |