27.6.3 NVM Parameter
| Name: | PARAM |
| Offset: | 0x08 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| SEE | |||||||||
| Access | R | ||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| PSZ[2:0] | |||||||||
| Access | R | R | R | ||||||
| Reset | |||||||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| NVMP[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | |||||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NVMP[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | |||||||||
Bit 31 – SEE SmartEEPROM Supported
0: No SmartEEPROM support
1: SmartEEPROM is supported.
Bits 18:16 – PSZ[2:0] Page Size
| Value | Name | Description |
|---|---|---|
| 0x0-0x5 | Reserved | Reserved |
| 0x6 | 512 | 512 bytes |
| 0x7 | Reserved | Reserved |