27.6.13 Boot Control
| Name: | BCTRL |
| Offset: | 0x29 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BRPE | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – BRPE Boot Read Protection Enable
| Value | Description |
|---|---|
| 0 | Boot Read Protection is disabled |
| 1 | Boot Read Protection is enabled |