27.6.9 Lock Section
| Name: | RUNLOCK |
| Offset: | 0x18 |
| Reset: | 0xXXXXXXXX |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| RUNLOCK[31:24] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| RUNLOCK[23:16] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RUNLOCK[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RUNLOCK[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |
Bits 31:0 – RUNLOCK[31:0] Region Un-Lock Bits
In order to set or clear these bits, the CMD register must be used to execute Lock Region and Unlock Region commands.
0: The corresponding region is locked.
1: The corresponding region is not locked.