27.6.12 Debug Control
| Name: | DBGCTRL |
| Offset: | 0x28 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ECCELOG | ECCDIS | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bit 1 – ECCELOG Debugger ECC Error Tracking Mode
0: ECC errors detected during a read initiated by a debugger are not logged.
1: ECC errors detected during a read initiated by a debugger are logged.
Bit 0 – ECCDIS Debugger ECC Read Disable
| Value | Description |
|---|---|
| 0 | ECC errors for debugger reads are corrected and logged in INTFLAG |
| 1 | ECC errors for debugger reads are not corrected or logged in INTFLAG |