40.12.2 Host Start-of-Frame Control
| Name: | HSOFC |
| Offset: | 0x0A |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FLENCE | FLENC[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bit 7 – FLENCE Frame Length Control Enable
Note: In Low Speed
mode, FLENCE must be '0'.
| Value | Description |
|---|---|
| 0 | Start-of-Frame is generated every 1ms. |
| 1 | Start-of-Frame generation
depends on the signed value of FLENC[3:0]. USB Start-of-Frame period equals 1ms + (FLENC[3:0]/12000)ms |
Bits 3:0 – FLENC[3:0] Frame Length Control
These bits define the signed value of the 4-bit FLENC that is added to the Internal Frame Length when FLENCE is '1'. The internal Frame length is the top value of the frame counter when FLENCE is zero.