8.4.1 Data Transfer
Four combinations of polarity and phase are available for data transfers. Consequently, a host/client pair must use the same parameter pair values to communicate.
The table below shows the four modes and corresponding parameter settings.
| SPI Mode | Shift SCK Edge | Capture SCK Edge | SCK Inactive Level |
|---|---|---|---|
| 0 | Falling | Rising | Low |
| 1 | Rising | Falling | Low |
| 2 | Rising | Falling | High |
| 3 | Falling | Rising | High |
The figures below show examples of data transfers.