6.2 Enable (ENABLE) Pin

The ENABLE pin is an input and must be driven high to activate the core voltage regulator integrated within the PL460.

By default, a pull-up resistor to VDDIN is required on this pin. If external management of the embedded voltage regulator is necessary, the host controller may be used.

For additional information regarding timing constraints associated with this pin, refer to the Power On Considerations section.