7.4.1 Unlock, Load Program and Start Loaded Program
After Reset, the bootloader is locked and the host must send the following two frames as a password to unlock the bootloader.
| Order | Address | Command | Data |
|---|---|---|---|
| 1 | 0x00000000 | 0xDE05 | 0x5345ACBA |
| 2 | 0x00000000 | 0xDE05 | 0xACBA5345 |
At this point, the host sends commands to the bootloader and it can start loading the program to the PL460. The program must be loaded starting with address 0x00000000.
After loading the program, it must be started. Starting the loaded program requires clearing the CPUWAIT bit of the MSSC Miscellaneous register (address 0x400E1800) and transferring control of the MISO signal to the M7-SPI peripheral.
| Order | Address | Command | Data |
|---|---|---|---|
| 1 | 0x400E1800 | 0x0000 | 0x00000000 |
| 2 | 0x00000000 | 0xA66A | 0x00000000 |
If this action is not done, the MISO signal will remain controlled by the bootloader.