7.4.2 Bootloader Hardware Signature

Each frame received from the host (write or read frame) will be acknowledged with a 32-bit signature through the MISO signal. This is used to give the bootloader’s signature and the state of the system to the host.

This frame is composed of the following:

BitNameValue
31..17BOOT_SIGN010101100011010
16RST_STATUSUSER_RST
15CM7_RESET
14WDT_RESET
13BOOT_FUSE—
12CHIP_ID—
11RESERVED—
10HSM_FUSE—
9AES_FUSESAES_DIS
8AES_128
7..2RESERVED—
1..0FREE_FUSES—