4.3.2 PIC32CX1012BZ25048 MCU Current Consumption

Table 4-4. PIC32CX1012BZ25048 MCU Current Consumption
DC CharacteristicsStandard Operating Conditions: VDD = 3.0–3.6V

(Unless Otherwise Stated)

Operating Temperature:

-40 °C ≤ TA ≤ +85 °C for Industrial Temperature

Param. No.SymbolCharacteristicsClock/FreqTyp.MaxUnitConditions
APWR_1IDD_ACTIVE(1,2)MCU IDD in active mode with PMU in LDO modePLL 64 MHz105 291μA/MHz VDD = 3.3V
PLL 48 MHz89274
APWR_13MCU IDD in active mode with PMU in Buck modePLL 64 MHz70 209
PLL 48 MHz62197
IPWR_1IDD_IDLE(3)MCU IDD in IDLE mode w/LDO mode selectedPLL 64 MHz54 184μA/MHz VDD = 3.3V
PLL 48 MHz68249
IPWR_3MCU IDD in IDLE mode w/BUCK mode selectedPLL 64 MHz77 258
PLL 48 MHz49178
SPWR_1IDD_SLEEP(4)MCU IDD in Sleep mode w/LDO mode selected —0.58 10.6mAXTAL OFF
SPWR_5 —0.88 10.1mA

XTAL ON

SPWR_29MCU IDD in Sleep mode w/BUCK mode selected —0.67 10.7mAXTAL ON
SPWR_33 —0.49 11.0mAXTAL OFF
BPWR_1IDD_BACKUP(5)

MCU IDD in Deep Sleep mode powered from VDDIO 3.3V

—1.5 7.1µANo Back-up RAM retained
BPWR_9 —1.7 11.7µA8 KB Back-up RAM retained
OPWR_1IDD_OFF(6)

MCU IDD in OFF mode powered from VDDIO 3.3V

—0.363.99µAIn OFF mode(7), the device is entirely powered-off.
Note:
1. The test conditions are as follows:
  • All GPIO are input and pulled up.
  • RF System ON with default settings but not doing RF transmission.
  • All Peripherals disabled with PMD bits.
  • All PB clocks are divided by 16.
  • LPRC is set as LPCLK.
  • SOSC is disabled.
  • PMU 1 MHz clock is derived from FRC. FRC is divided by 8.
  • Cache is enabled and configured wait time as 0xF.
  • WCM memories configured in Retention + NAP mode.
  • DSU is disconnected.

2. MCU running while(1) loop with 50 NOP instructions.

3. The test conditions are as follows:
  • All GPIO are input and pulled up.
  • All Peripherals disabled with PMD bits.
  • All PB clocks are divided by 16.
  • LPRC is set as LPCLK.
  • SOSC is disabled.
  • PMU 1 MHz clock is derived from FRC. FRC is divided by 8.
  • Cache is enabled and configured to wait time as 0xF.
  • WCM memories configured in Retention + NAP mode.
  • DSU is disconnected.
  • RF system OFF.
  • Entry to the Sleep mode is disabled and WFI instruction is executed.
  • On exit by External interrupt, verified RCON status to ensure system was in the IDLE mode.
4. The test conditions SLEEP mode are as follows:
  • All GPIO are input and pulled up.
  • All peripherals disabled with PMD bits.
  • All PB clocks are divided by 16.
  • LPRC is set as LPCLK.
  • SOSC is disabled.
  • CLDO is configured at lowest possible voltage (VREG Trim = 0x07).
  • PMU is configured to the Buck PSM mode on the Sleep Mode Entry.
  • Cache is enabled and configured wait time as 0xF.
  • WCM memories configured in Retention + NAP mode.
  • DSU is disconnected.
  • RF system is in low power configuration.
  • Entry to the Sleep mode is enabled and WFI instruction is executed.
  • On exit by External interrupt, verified RCON status to ensure system was in Sleep mode.
  • In XTAL ON mode - PMU Buck clock is derived from POSC 16 MHz and scaled to 1 MHz. FRC is OFF.
  • In XTAL OFF mode - PMU is clocked from FRC and XTAL 16 MHz clock is disabled and clock configuration in CRU changed to FRC.
5. The test conditions for Deep sleep mode are as follows:
  • All GPIO are input and pulled up.
  • All peripherals disabled with PMD bits.
  • All PB clocks are divided by 16.
  • LPRC is set as LPCLK.
  • SOSC and POSC is disabled.
  • CLDO configured at lowest possible voltage (VREG Trim = 0x07).
  • DSU is disconnected.
  • RF system is in low power configuration.
  • DSWDT is enabled and configured for wake-up.
  • Deep sleep entry is configured and WFI instruction is executed.
  • 8 KB RAM WCM memory ON using WCMCFG.WCM1CFG[2:0]=1; WCMCFG.WCM2CFG[2:0]=1 for powered ON, RET + NAP mode.
  • 8 KB RAM WCM memory OFF using WCMCFG.WCM1CFG[2:0]=0; WCMCFG.WCM2CFG[2:0]=0 for powered OFF.
6. The test conditions for OFF MODE are as follows:
  • All GPIO are input and pulled up.
  • All peripherals disabled with PMD bits.
  • DSU is disconnected.
  • RF system is in low power configuration.
  • DSWDT is disabled.
  • RTCC and POSC is disabled.
  • Deep sleep entry is configured and WFI instruction is executed.

7. Exit OFF mode by pulling the RESET pin low or by performing a power reset.

8. Typical value measured at 25 °C and 3.3V

9. These parameters are characterized but not tested in manufacturing.