4.3.3 Wi-Fi® and Bluetooth® Low Energy Co-operation Current Consumption

The PIC32CX-BZ2 and WINCS02IC on the PIC32WM-BW1 Module share the same power supply path, following is the measured current consumption from the Module VDD pin.

  1. Current consumption measurements correspond to Wi-Fi® and Bluetooth® Low Energy operating in co-operation with PTA
  2. The internal RF test firmware configures Wi-Fi and Bluetooth Low Energy SoCs into specific operating mode for measurement.
    Table 4-5. Current Consumption on Wi-Fi® Continuous Transmission with Bluetooth® Low Energy in the Idle Mode
    Param. No.SymbolDevice StatusCode RateOutput Power (Typ.)(dBm)Current (Typ.)(mA)Max.UnitsConditions
    IWF_TXIDDWi-Fi®transmit with Bluetooth® Low Energy in Idle mode802.11b 1 Mbps19310—mACPU Frequency: 64 MHz VDD=VDDIO = 3.3V
    802.11b 1 Mbps13290—
    802.11b 11 Mbps20321—
    802.11g 6 Mbps19319—
    802.11g 54 Mbps17283—
    802.11n MCS018312—
    802.11n MCS717292—
    802.11n MCS711277—
    Table 4-6. Current Consumption on Bluetooth® Low Energy 1M Continuous Transmission with Wi-Fi® in Receiving Mode
    Param. No.SymbolDevice StatusBluetooth® Low Energy Output Power (Typ.)(dBm)Wi-Fi® RX Code RateCurrent (Typ.)(mA)Max.UnitsConditions
    IBLETX1IDDTXMPABluetooth® Low Energy with MPA transmitting in DC-DC mode 1 Mbps12 dBm

    802.11b 1 Mbps

    139—mACPU Frequency: 64 MHz VDD=VDDIO=3.3V
    IBLETX1IDDTXMPABluetooth® Low Energy with MPA transmitting in DC-DC mode 1 Mbps12 dBm

    802.11n MCS7

    140—
    IBLETX7IDDTXLPABluetooth® Low Energy with LPA transmitting in DC-DC mode 1 Mbps4 dBm

    802.11b 1 Mbps

    117—
    IBLETX7IDDTXLPABluetooth® Low Energy with LPA transmitting in DC-DC mode 1 Mbps4 dBm

    802.11n MCS7

    119—
    Table 4-7. Current Consumption on Bluetooth® Low Energy and Wi-Fi® in Receiving Mode
    Param. No.SymbolDevice StatusWi-Fi RX Code RateCurrent (Typ.)(mA)Max.UnitsConditions
    IBWRX1IDDRXBWBluetooth® Low Energy 1 Mbps with RX signal level -80 dBmin DC-DC mode

    802.11b 1 Mbps

    111—mACPU Frequency: 64 MHz VDD=VDDIO=3.3V
    IBWRX1IDDRXBWBluetooth® Low Energy 1 Mbps with RX signal level -80 dBmin DC-DC mode

    802.11n MCS7

    117—