2.6 PIC32WM-BW1 Module RF Considerations
The overall performance of the system is significantly affected by the product design,
environment and application. The product designer must ensure system-level shielding (if
required) and verify the performance of the product features and applications. The
product designer must consider the following guidelines for optimal RF performance:
- Position the PIC32WM-BW1 Module in a noise-free RF environment and must be kept far away from high-frequency clock signals and any other sources of RF energy.
- The antenna must not be shielded by any metal objects.
- The power supply must be clean and noise-free.
- Make sure that the width of the traces routed to GND, VDD rails are sufficiently large for handling peak TX current consumption.
Note: The PIC32WM-BW1
Module includes RF shielding on top of the board as a standard feature.