2.5 PIC32WM-BW1 Module Routing Guidelines

  • Use the multi-layer host board for routing signals on the inner layer and the bottom layer.
  • The top layer (underneath the Module) of the host board must be ground with as many GND vias as possible as shown in the following figure.
  • Avoid fan-out of the signals under the Module or antenna area. Use a via to fan-out signals to the edge of the PIC32WM-BW1 Module.
  • For a better GND connection to the PIC32WM-BW1 Module, solder the exposed GND pads of the Module on the host board.
  • For the Module GND pad, use a GND via of a minimum 10 mil (hole diameter) for good ground to all the layers and thermal conduction path.
  • Having a series resistor on the host board for all reserved pins and digital interface pins is recommended. These resistors must be placed close to the PIC32WM-BW1 Module. The following figure illustrates the placement of the series resistor.
  • The RTCC Oscillator (32.768 kHz) on the host board must be placed close to the PIC32WM-BW1 Module and follow the shortest trace routing length with no vias. The following figure illustrates the example of host board on top layer.
Figure 2-14. Host Board on Top Layer