2.8 PIC32WM-BW1 Module Reflow Profile Information
The PIC32WM-BW1 Module was assembled using the IPC/JEDEC J-STD-020 standard lead-free reflow profile. The PIC32WM-BW1 Module can be soldered to the host board using standard leaded or lead-free solder reflow profiles. To avoid damaging the module, adhere to the following recommendations:
- For solder reflow recommendations, refer to the AN233 Solder Reflow Recommendation Application Note (DS00233).
- Do not exceed a peak temperature (TP) of 250 °C.
- For specific reflow profile recommendations from the vendor, refer to the Solder Paste Data Sheet.
- Use no-clean flux solder paste.
- Do not wash as moisture can be trapped under the shield.
- Use only one flow. If the PCB requires multiple flows, apply the module on the final flow.