1 Demo Requirements
(Ask a Question)The following table lists the hardware and software required for running the demo.
| Requirement | Description |
|---|---|
| Hardware and Accessories | |
| PolarFire® Video Kit | MPF300-VIDEO-KIT-NS Kit Contents:
|
| CoaXPress FMC | VIDEO-DC-CXP Board Contents:
|
| HDMI Monitor | 4K 60 Hz resolution monitor for the HDMI 2.0 transmitter (Tx) port |
| Host PC | A host PC with USB port |
| Utility Software | |
Program_Debug_vxx.x_win.exe | This executable file installs FlashPro Express, used to program the FPGA |