Introduction
(Ask a Question)CoaXPress, an interface predominantly utilized for connecting devices, especially cameras, to hosts such as frame grabbers, is a key component in this demonstration. It comprises a master connection and optional extension connections that collectively form a link. In the CoaXPress v2.0 protocol, each connection supports a data rate of up to 12.5 Gbps.
The technical demonstration of the PolarFire® CoaXPress Video operates seamlessly with the PolarFire Video Kit, CoaXPress FMC host, Dual camera sensor module, CoaXPress FMC device, and an HDMI monitor. This document serves as a comprehensive guide to facilitate the execution of the demo. The design of the demo represents a fully integrated solution crafted using Microchip's Libero® SoC Design Suite.
The implementation incorporates GenICam technology, providing a unified API and GUI for exposing various camera features. Each feature is abstractly defined, encompassing its name, interface type, unit of measurement, and behavior. The GenICam standard prescribes the methodology for creating a camera XML description file that delineates the device's features.
- Provides CoaXPress communication adherent to CoaXPress standards 1.0, 1.1, and 2.0
- Supports 4K input over Mobile Industry Processor Interface (MIPI) Camera Serial Interface (CSI-2) and output over HDMI 2.0
- Provides GenICam-enabled camera control
- Supports Conversion of Color Filter Array (CFA) to Red, Green, Blue (RGB)
- Supports Image enhancement through Image Signal Processor (ISP)
Unsupported Features
Multi Channel Support is not supported
Interoperability
- Teledyne DALSA Xtium2-CXP PX8 CoaXPress Frame Grabber (OR-A8X0-XPX40)
- Euresys Coaxlink Mono CXP-12 single connection CoaXPress Frame Grabber
- Euresys Coaxlink Quad CXP-12 Four connection CoaXPress Frame Grabber
- HIKROBOT MV-GY1004 Quad CXP-12 Frame GrabberV2.0
- FireBird CoaXPress Frame Grabber (4xCXP12-3PE8)
- BOPIXEL Frame Grabber (BO-CXP12X4)
- Hefei I-TEK Vulcan-CXP12 Frame Grabber
- Advantech BitFlow Claxon CXP1 CoaXPress Frame Grabber (CLX-PC2-CXP1)
- Zebra Rapixo CXP Single CoaXPress 2.0 Frame Grabbers
CXP host is tested for single channel transmit and receive with third party CXP device camera, IRON 462C.