2 Demo Prerequisites
(Ask a Question)Before you start the demo, perform the following steps:
- Download the PolarFire CoaXPress video demo design files.
- Extract the contents of the .zip archive on the host PC.
-
Extract the programming job file from the
mpf_an5021_v20xxpx_jbfolder available in the design file. -
Install the application from the
mpf_an5021_v20xxpx_guifolder available in the design file. -
Download and install the
ProgramDebug_vxx.x_win.exebinary file from the Program and Debug Software page.Important: The Program and Debug software also installs the drivers on the host PC to detect the COM port for running the demo. Install this software whenever the demo is run on a different host PC.The executable installs FlashPro Express and SmartDebug used for FPGA programming and debugging on the host PC.