4 Installing the Demo GUI
(Ask a Question)To install the GUI, perform the following steps:
-
Extract the contents of the
mpf_an5021_v20xxpx_gui.zipfile and run thesetup.exefile. - Click Yes for any message from User Account Control. The CoaXPress - GenICam GUI installation window is displayed.
- Confirm the installation directory locations for the GUI and the National Instruments products and click Next.
- Accept the license agreement, and click Next.
- Review the summary and click Next, then installation proceeds with a progress bar. After the installation, a confirmation message is displayed.
- Click Next to exit the installation window.
- Restart the host PC when prompted. The CoaXPress - GenICam GUI is installed.