9 Appendix A: Running the Tcl Script
(Ask a Question)Tcl scripts (mpf_an5021_v20xxpx_df.zip) are provided for CoaXPress device and host designs.
To run Tcl, perform the following steps:
- Launch the Libero® software.
- Select .
- Click Browse and select
Device/script.tclfrom the downloadedmpf_an5021_v20xxpx_dfdirectory to generate Libero design for CoaXPress device. - Click Browse and select
Host/script.tclfrom the downloadedmpf_an5021_v20xxpx_dfdirectory to generate Libero design for CoaXPress host. - Click Run.
After successful execution of the Tcl script, the Libero project is created within the top directory.
For more information about Tcl scripts and commands, see TCL_Scripts_readme.txt file in both device and host folders and Tcl Commands Reference Guide. For any queries about running the Tcl script, contact Technical Support.