2.5.3 PHY_TrxState_t Enum
C
typedef enum phy_trx_state_tag{ /* Transceiver to be configured to Transceiver OFF state*/ PHY_STATE_TRX_OFF, /* Transceiver to be configured to Receiver ON state */ PHY_STATE_RX_ON }PHY_TrxState_t;
Summary
Enumeration for Transceiver States that can be set/configured
Description
State | Description |
---|---|
PHY_STATE_TRX_OFF | Configures the transceiver to TRX_OFF state |
PHY_STATE_RX_ON | Configures the transceiver to RX_ON state |
Remarks
Once the tranceiver state is set to RX_ON, it will stay in receive mode after each reception and transmission. User has to configure the TRX to change the state to TRX_OFF if needed.