2.5.1 PibValue_t Union
C
typedef union { /** PIB Attribute Bool */ bool pib_value_bool; /** PIB Attribute 8-bit */ uint8_t pib_value_8bit; /** PIB Attribute 16-bit */ uint16_t pib_value_16bit; /** PIB Attribute 32-bit */ uint32_t pib_value_32bit; /** PIB Attribute 64-bit */ uint64_t pib_value_64bit; } PibValue_t;
Summary
Union of different PHY Pib value types
Description
PibValue_t is used as the data type to set/get the different PHY Information Base value
Remarks
None