2.5.8 PHY_ContinuousTxMode_t Enum

C

typedef enum continuous_tx_mode_tag {
    /* Continuous Wave mode to transmit
    * the signal at Fc +&- 0.5MHz frequency */
    CW_MODE = 0,
    /* PRBS mode to Pseudorandom Binary Sequence frame continuously */
    PRBS_MODE = 1
} PHY_ContinuousTxMode_t;

Summary

List of Continuous Transmission Test Modes supported by transceiver

Description

CW_MODE - Continuous Wave mode to transmit the signal at Fc +&- 0.5MHz frequency

PRBS_MODE - PRBS mode to Pseudorandom Binary Sequence frame continuously

Remarks

None