2.5.4 PHY_SleepMode_t Enum
C
typedef enum sleep_mode_tag {
SLEEP_MODE_1,
DEEP_SLEEP_MODE
} PHY_SleepMode_t;
Summary
Sleep Modes supported by transceiver
Description
List of sleep modes supported by the transceiver. If, TRX is set to SLEEP_MODE_1, the TRX register contents are retained. If, TRX is set to DEEP_SLEEP_Mode state the register contents are cleared
mode | Description |
---|---|
SLEEP_MODE_1 | Normal Sleep mode of transeiver - With this mode thr TRX register values are retained after wakeup |
DEEP_SLEEP_MODE | Deep sleep mode - With this mode, the register values are reset to default |
Remarks
None