2.5.9 PHY_ConfigParam_t Enum
C
typedef enum param_tag { /** Antenna Diversity */ ANT_DIVERSITY = 0x00, /** Antenna Configured - ANTENNA_1/ANTENNA_2*/ ANT_SELECT = 0x01, /** Antenna Control */ ANT_CTRL = 0x02, /** Promiscuous Mode*/ AACK_PROMSCS_MODE = 0x03, /** Tx Power Configured*/ TX_PWR = 0x06, /** Rx Sensitivity*/ RX_SENS = 0x07, /** RX Reduced Power Consumption*/ RX_RPC = 0x08, /** Automatic acknowledgement*/ RX_AUTO_ACK = 0x0A, /** Reserved frame reception*/ RX_RESERVED_FRAME = 0x0B, /** Filter reserved frame*/ FILTER_RESERVED_FRAME = 0x0C, }PHY_ConfigParam_t;
Summary
PHY Configuration parameters supported by transceiver
Description
Following are the list of configuration parameters which can be read from the transceiver | Param | Description | |:------|:------------| |ANT_DIVERSITY|Antenna Diversity| |ANT_SELECT|Antenna Configured - ANTENNA_1/ANTENNA_2| |ANT_CTRL|Antenna Control| |AACK_PROMSCS_MODE|Promiscuous Mode| |TX_PWR|Tx Power Configured| |RX_SENS|Rx Sensitivity| |RX_RPC|RX Reduced Power Consumption| |RX_AUTO_ACK|Automatic acknowledgement| |RX_RESERVED_FRAME|Reserved frame reception| |FILTER_RESERVED_FRAME|Filter reserved frame|
Remarks
None